6300M Monitor, 12.1 in., Aluminum Bezel, Panel Mount, Standard Single touch, 4:3 1024x768, 24V DC Isolated, Standard Warranty, Standard Branding
| FAMILY | |
|---|---|
| Family | 6300M-xxxD |
| MONITOR CONFIGURATION | |
| ProductType ID | Monitor |
| Screen Size | 12.1" |
| Resolution | 4:3 1024x768 |
| Bezel Type | Aluminum |
| Touch Type | Standard Single touch |
| Power | 24V DC Isolated |
| Long Distance | 1 RVL video output |
| Warranty | Standard |
| Branding | Standard Branding |