6300M Monitor, 15.6 in., Aluminum and Glass TrueFlat Bezel, Panel Mount, Multi-touch, 16:9 1920x1080, 24V DC Isolated, Standard Warranty, Brandless
| FAMILY | |
|---|---|
| Family | 6300M-xxxC |
| MONITOR CONFIGURATION | |
| ProductType ID | Monitor |
| Screen Size | 15.6" |
| Resolution | 16:9 1920x1080 |
| Bezel Type | Aluminum and Glass TrueFlat |
| Touch Type | Multi-touch |
| Power | 24V DC Isolated |
| Long Distance | 1 RVL video output |
| Warranty | Standard |
| Branding | Brandless |