6300M Monitor, 18.5 in., Stainless steel IP69K Bezel, Panel Mount, Standard Single touch, 16:9 1920x1080, 110/230V AC, Standard Warranty, Standard Branding
| FAMILY | |
|---|---|
| Family | 6300M-xxxA |
| MONITOR CONFIGURATION | |
| ProductType ID | Monitor |
| Screen Size | 18.5" |
| Resolution | 16:9 1920x1080 |
| Bezel Type | Stainless Steel IP69K |
| Touch Type | Standard Single touch |
| Power | 110/230V AC |
| Long Distance | None |
| Warranty | Standard |
| Branding | Standard Branding |