ASEM 6300M Panel Monitor, W/O Remote Video Link12.1" (4:3) 1024x768, Aluminum Frame Resistive (AF), 110/230V AC, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 12.1" (4:3) 1024x768 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 110/230V AC |
| Branding | AB Branding |