ASEM 6300M Panel Monitor, W/O Remote Video Link12.1" (16:10) 1280x800, Aluminum Frame Resistive (AF), 24V DC Isolated, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Stocked |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 12.1" (16:10) 1280x800 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 24V DC Isolated |
| Branding | AB Branding |