ASEM 6300M Panel Monitor, W/O Remote Video Link15" (4:3) 1024x768, Stainless Steel Resistive (SR), 110/230V AC, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 15" (4:3) 1024x768 |
| Bezel Type | Stainless Steel Resistive (SR) |
| Power | 110/230V AC |
| Branding | AB Branding |