ASEM 6300M Panel Monitor, W/O Remote Video Link21.5" (16:9) 1920x1080, Stainless Steel Resistive (SR), 110/230V AC, Brandless
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 21.5" (16:9) 1920x1080 |
| Bezel Type | Stainless Steel Resistive (SR) |
| Power | 110/230V AC |
| Branding | Brandless |