ASEM 6300M Panel Monitor, W/O Remote Video Link24" (16:9) 1920x1080, Glass Capacitive (GL), 24V DC Isolated, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 24" (16:9) 1920x1080 |
| Bezel Type | Glass Capacitive (GL) |
| Power | 24V DC Isolated |
| Branding | AB Branding |