ASEM 6300M Panel Monitor, W/O Remote Video Link24" (16:9) 1920x1080, Stainless Steel Resistive (SR), 24V DC Isolated, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Stocked |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | W/O Remote Video Link |
| Screen Size | 24" (16:9) 1920x1080 |
| Bezel Type | Stainless Steel Resistive (SR) |
| Power | 24V DC Isolated |
| Branding | AB Branding |