ASEM 6300M Panel Monitor, With Remote Video Link12.1" (16:10) 1280x800, Glass Capacitive (GL), 110/230V AC, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | With Remote Video Link |
| Screen Size | 12.1" (16:10) 1280x800 |
| Bezel Type | Glass Capacitive (GL) |
| Power | 110/230V AC |
| Branding | AB Branding |