ASEM 6300M Panel Monitor, With Remote Video Link15" (4:3) 1024x768, Aluminum TrueFlat Resist (AT), 110/230V AC, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | With Remote Video Link |
| Screen Size | 15" (4:3) 1024x768 |
| Bezel Type | Aluminum TrueFlat Resist (AT) |
| Power | 110/230V AC |
| Branding | AB Branding |