ASEM 6300M Panel Monitor, With Remote Video Link19" (5:4) 1280x1024, Stainless Steel Resistive (SR), 24V DC Isolated, AB Branding
| FAMILY | |
|---|---|
| Family | YW0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| PANEL MONITOR CONFIGURATION | |
| Remote Video Link (Long Distance) | With Remote Video Link |
| Screen Size | 19" (5:4) 1280x1024 |
| Bezel Type | Stainless Steel Resistive (SR) |
| Power | 24V DC Isolated |
| Branding | AB Branding |