6300MA-215DCVMFDN-L1SNSC-PYNNK2NNK2NNK2NNPBNNNNNNES
ASEM 6300MA On-Machine Monitor , 21.5", 16:9 1920x1080, Aluminum and Glass TrueFlat, VESA, Multi-Touch,24 VDC isolated, no UPS, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), Button Area - 2 Terminal Blocks
| FAMILY | |
|---|---|
| Family | 6300MA-xxxD |
| MECHANICAL CONFIGURATION | |
| Screen Size | 21.5" |
| Resolution | 16:9 1920x1080 |
| Bezel Type | Aluminum and Glass TrueFlat |
| Touch Type | Multi-Touch |
| Mount Type | VESA |
| Power | 24 VDC isolated, no UPS |
| Long Distance | 1 RVL video output |
| Handles | Side Handles Vertical (left & Right) |
| Mechanical Adapter | None (VESA) |
| GENERAL REQUIREMENT | |
| Warranty | Standard |
| Branding | Standard AB Branding |
| SPECIAL REQUIREMENT | |
| Conformal Coat | No Conformal Coat |
| BUTTON AREA | |
| Button Area | Button Area - 2 Terminal Blocks |
| Button Area Layout | Yellow PB, 3 Keyswitches, Blue PB, Estop on far right |
| Button Area Position 1 | Pushbutton illuminated Yellow 1NC+1NO(26140203) |
| Button Area Position 2 | Empty Space |
| Button Area Position 3 | Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO (26140401) |
| Button Area Position 4 | Empty Space |
| Button Area Position 5 | Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO (26140401) |
| Button Area Position 6 | Empty Space |
| Button Area Position 7 | Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO (26140401) |
| Button Area Position 8 | Empty Space |
| Button Area Position 9 | Pushbutton illuminated Blue 1NC+1NO(26140205) |
| Button Area Position 10 | Empty Space |
| Button Area Position 11 | Empty Space |
| Button Area Position 12 | Empty Space |
| Button Area Position 13 | E-Stop rotating unlock, 2NC for Saftey PLC or Safety Relay + 1NO (26149512) |