6300MA-240BCBMPDN-N1SNSC-E1NNPKPKPRPYPBPK
ASEM 6300MA On-Machine Monitor , 24.0", 9:16 1080x1920 (portrait), Aluminum and Glass TrueFlat, Bottom Arm Mounting, Multi-Touch,24 VDC isolated, no UPS, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), Button Area - 2 Terminal Blocks
| FAMILY | |
|---|---|
| Family | 6300MA-xxxB |
| MECHANICAL CONFIGURATION | |
| Screen Size | 24.0" |
| Resolution | 9:16 1080x1920 (portrait) |
| Bezel Type | Aluminum and Glass TrueFlat |
| Touch Type | Multi-Touch |
| Mount Type | Bottom Arm Mounting |
| Power | 24 VDC isolated, no UPS |
| Long Distance | None |
| Handles | Side Handles Vertical (left & Right) |
| Mechanical Adapter | None (VESA) |
| GENERAL REQUIREMENT | |
| Warranty | Standard |
| Branding | Standard AB Branding |
| SPECIAL REQUIREMENT | |
| Conformal Coat | No Conformal Coat |
| BUTTON AREA | |
| Button Area | Button Area - 2 Terminal Blocks |
| Button Area Layout | Traction estop on Left, 2 Black PBs, Red, Yellow Blu PBs, Black PB |
| Button Area Position 1 | ESTOP traction unlock, 2NC for Safety PLC + 1 NO (26149501) |
| Button Area Position 2 | Empty Space |
| Button Area Position 3 | Pushbutton opaque protrudent Black 1NC+1NO(26140212) |
| Button Area Position 4 | Pushbutton opaque protrudent Black 1NC+1NO(26140212) |
| Button Area Position 5 | Pushbutton illuminated RED 1NC+1NO(26140202) |
| Button Area Position 6 | Pushbutton illuminated Yellow 1NC+1NO(26140203) |
| Button Area Position 7 | Pushbutton illuminated Blue 1NC+1NO(26140205) |
| Button Area Position 8 | Pushbutton opaque protrudent Black 1NC+1NO(26140212) |
| Button Area Position 9 | No Selection |
| Button Area Position 10 | No Selection |
| Button Area Position 11 | No Selection |
| Button Area Position 12 | No Selection |
| Button Area Position 13 | No Selection |