ASEM 6300MA-YA0, Without RVL,Without Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, TOP Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | Without Button Area |