6300MA-YA0ABAA-18LABS-E0USBBNNNNNNNNNNNNNNNN
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, BOTTOM Arm, Perimetral Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mount | BOTTOM Arm |
| Handles | Perimetral Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 2 | US - USB 2.0 w/ protection cap |
| Button Area Position 3 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | NN - Empty |