6300MA-YA0ABAA-21LBAB-NNNNNNNNPBPGPANNPJNNNNNNE0
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, TOP Arm, Side Handles, Brandless
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 6 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 7 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | PJ - Pushbutton illuminated protrudent Red 1NC+1NO |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | NN - Empty |
| Button Area Position 12 | NN - Empty |
| Button Area Position 13 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |