6300MA-YA0ABAA-21LCAS-EANNNNNNK2S4S1S1NNL4L2L3L5
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, VESA, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | EA - E-Stop traction unlock, 2NC for Safety PLC + 1 NO, with Yellow Ring Label |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | K2 - Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | S4 - Selector Switch, momentary, 1x40degree right rotating, 1NC + 1NO w/ Legend Plate |
| Button Area Position 7 | S1 - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | S1 - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | L4 - Signal Indicator Green translucent w/ Legend Plate |
| Button Area Position 11 | L2 - Signal Indicator Red translucent w/ Legend Plate |
| Button Area Position 12 | L3 - Signal Indicator Yellow translucent w/ Legend Plate |
| Button Area Position 13 | L5 - Signal Indicator Blue translucent w/ Legend Plate |