6300MA-YA0ABAB-15LANS-E0NNPGPRNNSBNNSBNN
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, BOTTOM Arm, No Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mount | BOTTOM Arm |
| Handles | No Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 4 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | SB - Selector Switch, latching, 2x60degree rotating, 2NO |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | SB - Selector Switch, latching, 2x60degree rotating, 2NO |
| Button Area Position 9 | NN - Empty |