6300MA-YA0ABAB-18LCAS-CLCLCLNNNNEBNNNNSAPASD
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, VESA, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 2 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 3 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | SA - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO |
| Button Area Position 10 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 11 | SD - Selector Switch, momentary, 1x40degree right rotating, 1NC + 1NO |