6300MA-YA0ABAB-21LANB-NMUSCBCBNNCBCBCBNNCBNNCBCB
ASEM 6300MA-YA0, Without RVL,With Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, BOTTOM Arm, No Handles, Brandless
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | BOTTOM Arm |
| Handles | No Handles |
| Branding | Brandless |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | NM - Ethernet interface with protection cap, connected to a PC or swich |
| Button Area Position 2 | US - USB 2.0 w/ protection cap |
| Button Area Position 3 | CB - Position - Cable |
| Button Area Position 4 | CB - Position - Cable |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | CB - Position - Cable |
| Button Area Position 7 | CB - Position - Cable |
| Button Area Position 8 | CB - Position - Cable |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | CB - Position - Cable |
| Button Area Position 11 | NN - Empty |
| Button Area Position 12 | CB - Position - Cable |
| Button Area Position 13 | CB - Position - Cable |