6300MA-YA0ABBB-21MCAS-BBBGBRNNNNNNE0
ASEM 6300MA-YA0, Without RVL,With Button Area, Portait, Glass Capacitive (GL), 21,5" W FHD, VESA, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Portait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 2 | BG - Pushbutton illuminated Green 2NO |
| Button Area Position 3 | BR - Pushbutton illuminated Red 2NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |