6300MA-YA0ABBB-24MAAS-E4PKPKPRPYPBPKUS
ASEM 6300MA-YA0, Without RVL,With Button Area, Portait, Glass Capacitive (GL), 24" W FHD, BOTTOM Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | Without RVL |
| Format | Portait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 24" W FHD |
| Mechanical Mount | BOTTOM Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E4 - E-Stop traction unlock, 2NC for Safety Relay + 1 white LED |
| Button Area Position 2 | PK - Pushbutton opaque protrudent Black 1NC+1NO |
| Button Area Position 3 | PK - Pushbutton opaque protrudent Black 1NC+1NO |
| Button Area Position 4 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 5 | PY - Pushbutton illuminated Yellow 1NC+1NO |
| Button Area Position 6 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 7 | PK - Pushbutton opaque protrudent Black 1NC+1NO |
| Button Area Position 8 | US - USB 2.0 w/ protection cap |