6300MA-YA0BBAA-15LAAS-NNNNNNG1G2G3NNNNE3
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, BOTTOM Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mount | BOTTOM Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | G1- Pushbutton illuminated White, Black START symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | G2- Pushbutton illuminated Black, White STOP symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | G3- Pushbutton illuminated Blue, Black RESET symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | E3 - E-Stop traction unlock, 2NC for Safety PLC + 1 red LED |