6300MA-YA0BBAA-18LCBS-E2NNNNPGPKPBK7PWNNR1NN
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, VESA, Perimetral Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Perimetral Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E2 - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 5 | PK - Pushbutton opaque protrudent Black 1NC+1NO |
| Button Area Position 6 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 7 | K7 - Key Switch, Latching 2x90deg, 2NC, key removal in 0, 1, and 2 w/ Legend Plate |
| Button Area Position 8 | PW - Pushbutton illuminated White 1NC+1NO |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | R1 - RFID r/w LF 125kHz Q5, serial protocol |
| Button Area Position 11 | NN - Empty |