6300MA-YA0BBAB-18LBBS-G1G2G3NNK4NNNNNNNNP5ED
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, TOP Arm, Perimetral Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Perimetral Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | G1- Pushbutton illuminated White, Black START symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 2 | G2- Pushbutton illuminated Black, White STOP symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 3 | G3- Pushbutton illuminated Blue, Black RESET symbol, 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | K4 - Key Switch, Latching 1x90deg, key removal in 0, 2NO w/ Legend Plate |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 11 | ED - E-Stop traction unlock, 2NC for Safety PLC + 1 red LED, with Yellow Ring Label |