6300MA-YA0BBAB-18LCNS-PGPRBBSANNPMNNR2NNNNE0
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, VESA, No Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mount | VESA |
| Handles | No Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 2 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 3 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 4 | SA - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | PM - Mushroom Pushbutton, head black, rotating unlock 2 NC |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | R2 - RFID r/w HF 13.56 MHz ISO 14443A + ISO 15693, serial protocol |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |