6300MA-YA0BBAB-21LBAS-SAPGSCPGPWPWNNNNNNNNNNNNE1
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, TOP Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | SA - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO |
| Button Area Position 2 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 3 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 4 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 5 | PW - Pushbutton illuminated White 1NC+1NO |
| Button Area Position 6 | PW - Pushbutton illuminated White 1NC+1NO |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | NN - Empty |
| Button Area Position 12 | NN - Empty |
| Button Area Position 13 | E1 - E-Stop traction unlock, 2NC for Safety PLC + 1 NO |