6300MA-YA0BBAB-21LCAS-BBBYNNCBPGNNE2NNNNSCSCSCCB
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, VESA, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 2 | BY - Pushbutton illuminated Yellow 2NO |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | CB - Position - Cable |
| Button Area Position 5 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | E2 - E-Stop traction unlock, 2NC for Safety relay + 1 red LED |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 11 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 12 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 13 | CB - Position - Cable |