6300MA-YA0BBAB-24LBAS-CBKFUSUSP4P2NNP4P4P5CBNNE1
ASEM 6300MA-YA0, With RVL,With Button Area, Landscape, Glass Capacitive (GL), 24" W FHD, TOP Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 24" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | CB - Position - Cable |
| Button Area Position 2 | KF - Key Switch, Latching 2x90deg, 2NO, key removal in 0, 1, 2 |
| Button Area Position 3 | US - USB 2.0 w/ protection cap |
| Button Area Position 4 | US - USB 2.0 w/ protection cap |
| Button Area Position 5 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | P2 - Pushbutton illuminated Red 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 10 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 11 | CB - Position - Cable |
| Button Area Position 12 | NN - Empty |
| Button Area Position 13 | E1 - E-Stop traction unlock, 2NC for Safety PLC + 1 NO |