6300MA-YA0BBBB-21MCAB-E5NNNNNNNNNNUS
ASEM 6300MA-YA0, With RVL,With Button Area, Portait, Glass Capacitive (GL), 21,5" W FHD, VESA, Side Handles, Brandless
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Portait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mount | VESA |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E5 - E-Stop traction unlock, 2NC for Safety PLC + 1 white LED |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | US - USB 2.0 w/ protection cap |