6300MA-YA0BBBB-24MBAS-E0BYBGNNS2S3USNN
ASEM 6300MA-YA0, With RVL,With Button Area, Portait, Glass Capacitive (GL), 24" W FHD, TOP Arm, Side Handles, AB Brand
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Portait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 24" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 2 | BY - Pushbutton illuminated Yellow 2NO |
| Button Area Position 3 | BG - Pushbutton illuminated Green 2NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | S2 - Selector Switch, latching, 2x60degree rotating, 2NO w/ Legend Plate |
| Button Area Position 6 | S3 - Selector Switch, momentary, 2x40degree rotating, 2NO w/ Legend Plate |
| Button Area Position 7 | US - USB 2.0 w/ protection cap |
| Button Area Position 8 | NN - Empty |