6300MA-YA0BBBB-24MBBB-P7SDNNNNNNNNNNE0
ASEM 6300MA-YA0, With RVL,With Button Area, Portait, Glass Capacitive (GL), 24" W FHD, TOP Arm, Perimetral Handles, Brandless
| Family | |
|---|---|
| Bulletin Number | 6300MA |
| Family | YA0 |
| Mounting Monitors Configuration | |
| RVL | With RVL |
| Format | Portait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 24" W FHD |
| Mechanical Mount | TOP Arm |
| Handles | Perimetral Handles |
| Branding | Brandless |
| Button Area | With Button Area |
| Button Area Layout | |
| Button Area Position 1 | P7 - Pushbutton opaque protrudent Black 1NC+1NO w/ Legend Plate |
| Button Area Position 2 | SD - Selector Switch, momentary, 1x40degree right rotating, 1NC + 1NO |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |