6300P-121BAPSXDNB-3BBBW19NCNBNN-NN1S

ASEM 6300P Panel PC, 12.1"Aluminum, Panel, Standard Single Touch (Resistive), 4:3 1024X768, 24 VDC isolated, Fanless ,1 PCI/PCIe, Intel Core i3, 4GB RAM, Windows 10 IoT LTSC (2019), 256 GB SSD 2.5 TLC, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Allen-Bradley Branded Bezel
| MECHANICAL CONFIGURATION | |
|---|---|
| Screen Size | 12.1" |
| Resolution | 4:3 1024X768 |
| Bezel Type | Aluminum |
| Touch Type | Standard Single Touch (Resistive) |
| Mount Type | Panel |
| Fan Selection | Fanless |
| Power | 24 VDC isolated |
| Long Distance | None |
| COMPUTER CONFIGURATION | |
| Product Bulletin | 6300 |
| ProductType ID | P - Panel PC |
| Processor Class | Intel Core i3 |
| Random Access Memory (RAM) | 4GB RAM |
| Operating System (OS) | Windows 10 IoT LTSC (2019) |
| OS Storage Type/Expansion | 256GB SSD 2.5 SSD1 |
| Encryption | None |
| Com Ports 1 | 2 Serial RS232 |
| Com Ports 2 | None |
| Storage 1 (2.5" SSD) | 256 GB SSD 2.5 TLC |
| Storage 2 (2.5" SSD) | No storage |
| Storage 3 (CFast) | No storage |
| Expansion/System Configuration | |
| System Config | 1 PCI/PCIe |
| PCI Expansion | 1 PCIe x4 slot |
| GENERAL REQUIREMENT | |
| Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
| Warranty | Standard Warranty |
| Branding | Allen-Bradley Branded Bezel |
| SPECIAL REQUIREMENT | |
| Conformal Coat | None |