6300P-156AAPSFDNB-5CABW19NNNANN-NN1S
ASEM 6300P Panel PC, 15.6"Aluminum, Panel, Standard Single Touch (Resistive), 16:9 1920x1080, 24 VDC isolated, Fanless ,1 PCI/PCIe, Intel Core i5, 8GB RAM, Windows 10 IoT LTSC (2019), 128 GB SSD 2.5 TLC, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Allen-Bradley Branded Bezel
MECHANICAL CONFIGURATION | |
---|---|
Screen Size | 15.6" |
Resolution | 16:9 1920x1080 |
Bezel Type | Aluminum |
Touch Type | Standard Single Touch (Resistive) |
Mount Type | Panel |
Fan Selection | Fanless |
Power | 24 VDC isolated |
Long Distance | None |
COMPUTER CONFIGURATION | |
Product Bulletin | 6300 |
ProductType ID | P - Panel PC |
Processor Class | Intel Core i5 |
Random Access Memory (RAM) | 8GB RAM |
Operating System (OS) | Windows 10 IoT LTSC (2019) |
OS Storage Type/Expansion | 128GB SSD 2.5 SSD1 |
Encryption | None |
Com Ports 1 | None |
Com Ports 2 | None |
Storage 1 (2.5" SSD) | 128 GB SSD 2.5 TLC |
Storage 2 (2.5" SSD) | No storage |
Storage 3 (CFast) | No storage |
Expansion/System Configuration | |
System Config | 1 PCI/PCIe |
PCI Expansion | 1 PCIe x4 slot |
GENERAL REQUIREMENT | |
Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
Warranty | Standard Warranty |
Branding | Allen-Bradley Branded Bezel |
SPECIAL REQUIREMENT | |
Conformal Coat | None |