6300P-EW110DAABNN-AAANNANCA-AANNNS

6300P-EW1 Entry Level Panel PC, 10.4" (4:3) 800x600, Aluminum Frame Resistive (AF), 24VDC, S0 - No expansion slot, No riser, No wireless, Atom x-6425E, 4GB, 128GB M.2 SSD NVMe, No 2.5" SSD, No CFast, fTPM (BIOS), No NOVRAM, 2x USB, 1x Ethernet Port, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2 SSD, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 10.4" (4:3) 800x600 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 4GB |
| Storage 1 (M.2 SSD) | 128GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | fTPM (BIOS) |
| Additional COM 1 Ports | 2x USB |
| Additional COM 2 Ports | 1x Ethernet Port |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage M.2 SSD |
| Branding | AB Branding |