6300P-EW112EAABNN-ABNNNNNNN-NNNNNS

6300P-EW1 Entry Level Panel PC, 12.1" (4:3) 1024x768, Aluminum Frame Resistive (AF), 24VDC, S0 - No expansion slot, No riser, No wireless, Atom x-6425E, 8GB, No M.2 SSD, No 2.5" SSD, No CFast, No TPM, No NOVRAM, No Comm1 Ports, No Comm2 Ports, No OS, No OS, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 12.1" (4:3) 1024x768 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | No M.2 SSD |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | No TPM |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | No OS |
| Operating System Install Location | No OS |
| Branding | AB Branding |