6300P-EW112FCABNN-ABNBNANNN-BBNNNS

6300P-EW1 Entry Level Panel PC, 12.1" (16:10) 1280x800, Glass Capacitive (GL), 24VDC, S0 - No expansion slot, No riser, No wireless, Atom x-6425E, 8GB, No M.2 SSD, 128GB 2.5" SSD, No CFast, fTPM (BIOS), No NOVRAM, No Comm1 Ports, No Comm2 Ports, Windows 11 IoT Enterprise LTSC 2024, OS Storage 2.5" SSD, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 12.1" (16:10) 1280x800 |
| Bezel Type | Glass Capacitive (GL) |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | No M.2 SSD |
| Storage 2 (2.5" SSD) | 128GB 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | fTPM (BIOS) |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 11 IoT Enterprise LTSC 2024 |
| Operating System Install Location | OS Storage 2.5" SSD |
| Branding | AB Branding |