6300P-EW115EAABNN-ABBCANNNN-ABNNNS

6300P-EW1 Entry Level Panel PC, 15" (4:3) 1024x768, Aluminum Frame Resistive (AF), 24VDC, S0 - No expansion slot, No riser, No wireless, Atom x-6425E, 8GB, 256GB M.2 SSD NVMe, 256GB 2.5" SSD, 30GB CFast SATA III, No TPM, No NOVRAM, No Comm1 Ports, No Comm2 Ports, Windows 10 IoT Enterprise LTSC 2021, OS Storage 2.5" SSD, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 15" (4:3) 1024x768 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | 256GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | 256GB 2.5" SSD |
| Storage 3 (CFAST) | 30GB CFast SATA III |
| TPM | No TPM |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage 2.5" SSD |
| Branding | AB Branding |