6300P-EW115EBACAN-ABACNNNNN-AANNNS

6300P-EW1 Entry Level Panel PC, 15" (4:3) 1024x768, Aluminum TrueFlat Resistive (AT), 24VDC, S1 - 1x PCI/PCIe, 1xPCIe x4, No wireless, Atom x-6425E, 8GB, 128GB M.2 SSD NVMe, 256GB 2.5" SSD, No CFast, No TPM, No NOVRAM, No Comm1 Ports, No Comm2 Ports, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2 SSD, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 15" (4:3) 1024x768 |
| Bezel Type | Aluminum TrueFlat Resistive (AT) |
| Power | 24VDC |
| System Configuration | S1 - 1x PCI/PCIe |
| PCI Expansion | 1xPCIe x4 |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | 128GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | 256GB 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | No TPM |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage M.2 SSD |
| Branding | AB Branding |