6300P-EW115LCACAN-ACDNDBNAB-AANNNS

6300P-EW1 Entry Level Panel PC, 15.6" (16:9) 1920x1080, Glass Capacitive (GL), 24VDC, S1 - 1x PCI/PCIe, 1xPCIe x4, No wireless, Atom x-6425E, 16GB, 1TB M.2 SSD NVMe, No 2.5" SSD, 240GB CFast SATA III, dTPM (Module), No NOVRAM, 1x Ethernet Port+1 USB, 1x Remote Video Link (Long Distance), Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2 SSD, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 15.6" (16:9) 1920x1080 |
| Bezel Type | Glass Capacitive (GL) |
| Power | 24VDC |
| System Configuration | S1 - 1x PCI/PCIe |
| PCI Expansion | 1xPCIe x4 |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 1TB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | 240GB CFast SATA III |
| TPM | dTPM (Module) |
| Additional COM 1 Ports | 1x Ethernet Port+1 USB |
| Additional COM 2 Ports | 1x Remote Video Link (Long Distance) |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage M.2 SSD |
| Branding | AB Branding |