6300P-EW124LDACBN-ACBNNNNCA-NNNNNS

6300P-EW1 Entry Level Panel PC, 24" (16:9) 1920x1080, Stainless Steel Resistive (SR), 24VDC, S1 - 1x PCI/PCIe, 1xPCI, No wireless, Atom x-6425E, 16GB, 256GB M.2 SSD NVMe, No 2.5" SSD, No CFast, No TPM, No NOVRAM, 2x USB, 1x Ethernet Port, No OS, No OS, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 24" (16:9) 1920x1080 |
| Bezel Type | Stainless Steel Resistive (SR) |
| Power | 24VDC |
| System Configuration | S1 - 1x PCI/PCIe |
| PCI Expansion | 1xPCI |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 256GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | No TPM |
| Additional COM 1 Ports | 2x USB |
| Additional COM 2 Ports | 1x Ethernet Port |
| Operating System | No OS |
| Operating System Install Location | No OS |
| Branding | AB Branding |