ASEM 6300P SWO Panel PC Series A,12,1" XGA 4:3,Aluminum Frame Resistive (AF),S1 - 1x Expansion Slot,1x PCIe x4,i3-7100E,4 GB,No mSATA SSD,128GB 2.5" SSD,No 2.5" SSD,No CFast,No Comm1 Ports,No Comm2 Ports,No TPM,Windows 10 IoT Enterprise LTSC 2019,OS Storage 2.5" SSD,AB Brand,No Conformal Coat
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | SW0 |
| Computer Configuration | |
| Screen Size | 12,1" XGA 4:3 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| System Configuration | S1 - 1x Expansion Slot |
| PCI Expansion | 1x PCIe x4 |
| Processor Class | i3-7100E |
| Random Access Memory (RAM) | 4 GB |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2.5" SSD) | 128GB 2.5" SSD |
| Storage 3 (2.5" SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional Com 1 Ports | No Comm1 Ports |
| Additional Com 2 Ports | No Comm2 Ports |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| OS Position Installed | OS Storage 2.5" SSD |
| Branding | AB Brand |