ASEM 6300P SWO Panel PC Series A,15,6" WFHD,Aluminum Frame Resistive (AF),S0 - No Expansion Slot,No Riser,i5-7440EQ,8 GB,60GB mSATA SSD,No 2.5" SSD,No 2.5" SSD,No CFast,No Comm1 Ports,No Comm2 Ports,No TPM,No OS,No OS,AB Brand,No Conformal Coat
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | SW0 |
| Computer Configuration | |
| Screen Size | 15,6" WFHD |
| Bezel Type | Aluminum Frame Resistive (AF) |
| System Configuration | S0 - No Expansion Slot |
| PCI Expansion | No Riser |
| Processor Class | i5-7440EQ |
| Random Access Memory (RAM) | 8 GB |
| Storage 1 (mSATA SSD) | 60GB mSATA SSD |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (2.5" SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional Com 1 Ports | No Comm1 Ports |
| Additional Com 2 Ports | No Comm2 Ports |
| TPM | No TPM |
| Operating System | No OS |
| OS Position Installed | No OS |
| Branding | AB Brand |