ASEM 6300P SWO Panel PC Series A,15,6" WFHD,Aluminum Frame Resistive (AF),S1 - 1x Expansion Slot,1x PCIe x4,i5-7440EQ,16 GB,No mSATA SSD,512GB 2.5" SSD,No 2.5" SSD,No CFast,1x Multist.(DB15) Optois. + 1x USB,No Comm2 Ports,fTPM,Windows 10 IoT Enterprise LTSC 2019,OS Storage 2.5" SSD,AB Brand,No Conformal Coat
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | SW0 |
| Computer Configuration | |
| Screen Size | 15,6" WFHD |
| Bezel Type | Aluminum Frame Resistive (AF) |
| System Configuration | S1 - 1x Expansion Slot |
| PCI Expansion | 1x PCIe x4 |
| Processor Class | i5-7440EQ |
| Random Access Memory (RAM) | 16 GB |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2.5" SSD) | 512GB 2.5" SSD |
| Storage 3 (2.5" SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional Com 1 Ports | 1x Multist.(DB15) Optois. + 1x USB |
| Additional Com 2 Ports | No Comm2 Ports |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| OS Position Installed | OS Storage 2.5" SSD |
| Branding | AB Brand |