ASEM 6300P SWO Panel PC Series A,19" 4:3,Stainless Steel Resistive (SR),S1 - 1x Expansion Slot,1x PCIe x4,i5-7440EQ,8 GB,120GB mSATA SSD,256GB 2.5" SSD,No 2.5" SSD,No CFast,2x RS232(2xDB9),2x Remote Video Link (Long Distance),fTPM,Windows 10 IoT Enterprise LTSC 2021,OS Storage 2.5" SSD,AB Brand,No Conformal Coat
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | SW0 |
| Computer Configuration | |
| Screen Size | 19" 4:3 |
| Bezel Type | Stainless Steel Resistive (SR) |
| System Configuration | S1 - 1x Expansion Slot |
| PCI Expansion | 1x PCIe x4 |
| Processor Class | i5-7440EQ |
| Random Access Memory (RAM) | 8 GB |
| Storage 1 (mSATA SSD) | 120GB mSATA SSD |
| Storage 2 (2.5" SSD) | 256GB 2.5" SSD |
| Storage 3 (2.5" SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional Com 1 Ports | 2x RS232(2xDB9) |
| Additional Com 2 Ports | 2x Remote Video Link (Long Distance) |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| OS Position Installed | OS Storage 2.5" SSD |
| Branding | AB Brand |