6300P-SW212FAAANN-AAABNNNANNN-BANNNS
ASEM Panel PC, 6300P-SW2, 12.1" (16:10) 1280x800, Aluminum Frame Resistive (AF), 24VDC, SL - No communication and no expansion slot, No Riser, No wireless, Entry Level (15W), i3 Embedded, 8GB, 240GB M.2 SSD, No 2.5" SSD, No 2.5" SSD, No CFast, Firmware TPM, No NOVRAM, No Comm1 Ports, No Comm 2 Port, Windows 11 IoT Enterprise LTSC 2024, OS on M.2 SSD, No FT RA, No App Software, No App Software, No FT Optix, AB Brand,
| FAMILY | |
|---|---|
| Bulletin Number | ASEM Panel PC |
| Family Type | 6300P-SW2 |
| CONFIGURATION | |
| Stocked or CTO | Stocked |
| COMPUTER CONFIGURATION | |
| LCD Size | 12.1" (16:10) 1280x800 |
| Bezel Design | Aluminum Frame Resistive (AF) |
| Power | 24VDC |
| System Configuration | SL - No communication and no expansion slot |
| PCI Expansion | No Riser |
| Radio Options | No wireless |
| Processor Series | Entry Level (15W) |
| Processor Class | i3 Embedded |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | 240GB M.2 SSD |
| Storage2 (2.5" SSD 1) | No 2.5" SSD |
| Storage 3 (2.5" SSD 2) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| TPM | Firmware TPM |
| NORAM | No NOVRAM |
| Communication 1 Ports | No Comm1 Ports |
| Communication 2 Ports | No Comm 2 Port |
| Operating System | Windows 11 IoT Enterprise LTSC 2024 |
| OS Position | OS on M.2 SSD |
| Remote Assistance Licence | No FT RA |
| Application Software | No App Software |
| Optix Licence | No FT Optix |
| Branding | AB Brand |