6300P-SW218LDABNN-BCBDNNNANNN-BANNNS
ASEM Panel PC, 6300P-SW2, 18.5" (16:9) 1920x1080, Stainless Steel Resistive (SR), 24VDC, S0 - No expansion slot, No Riser, No wireless, Mid Range (28W), i7 Embedded, 16GB, 960GB M.2 SSD, No 2.5" SSD, No 2.5" SSD, No CFast, Firmware TPM, No NOVRAM, No Comm1 Ports, No Comm 2 Port, Windows 11 IoT Enterprise LTSC 2024, OS on M.2 SSD, No FT RA, No App Software, No App Software, No FT Optix, AB Brand,
| FAMILY | |
|---|---|
| Bulletin Number | ASEM Panel PC |
| Family Type | 6300P-SW2 |
| CONFIGURATION | |
| Stocked or CTO | Stocked |
| COMPUTER CONFIGURATION | |
| LCD Size | 18.5" (16:9) 1920x1080 |
| Bezel Design | Stainless Steel Resistive (SR) |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No Riser |
| Radio Options | No wireless |
| Processor Series | Mid Range (28W) |
| Processor Class | i7 Embedded |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 960GB M.2 SSD |
| Storage2 (2.5" SSD 1) | No 2.5" SSD |
| Storage 3 (2.5" SSD 2) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| TPM | Firmware TPM |
| NORAM | No NOVRAM |
| Communication 1 Ports | No Comm1 Ports |
| Communication 2 Ports | No Comm 2 Port |
| Operating System | Windows 11 IoT Enterprise LTSC 2024 |
| OS Position | OS on M.2 SSD |
| Remote Assistance Licence | No FT RA |
| Application Software | No App Software |
| Optix Licence | No FT Optix |
| Branding | AB Brand |