6300PA-185BCVMFDNAN-3B1AW19NNN2NN-NN1SNSC-R4NNUSNNENPWPEPGPRPBE3
ASEM 6300 On Machine Panel PC , 18.5", 16:9 1920x1080, Aluminum and Glass TrueFlat, VESA, Multi-Touch,24 VDC isolated, no UPS, Fanless ,No expansion = S0, Core i3, 4GB, Windows 10 IoT LTSC (2019), M.2 2280 256 GB, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), Button Area - 2 Terminal Blocks
| FAMILY | |
|---|---|
| Family | 6300PA-xxxB |
| MECHANICAL CONFIGURATION | |
| Screen Size | 18.5" |
| Resolution | 16:9 1920x1080 |
| Bezel Type | Aluminum and Glass TrueFlat |
| Touch Type | Multi-Touch |
| Mount Type | VESA |
| Fan / No Fan | Fanless |
| Power | 24 VDC isolated, no UPS |
| Long Distance | None |
| Handles | Side Handles Vertical (left & Right) |
| Mechanical Adapter | None (VESA) |
| COMPUTER CONFIGURATION | |
| Processor Class | Core i3 |
| RAM | 4GB |
| Operating System | Windows 10 IoT LTSC (2019) |
| OS Storage Install Location | Storage 1 |
| Encryption | None |
| Comm 1 Ports | None |
| Comm 2 Ports | None |
| Storage 1 (2.5" SSD) | M.2 2280 256 GB |
| Storage 2 (2.5" SSD) | No Storage |
| Storage 3 (CFast) | No Storage |
| EXPANSION/SYSTEM CONFIGURATION | |
| System Configuration | No expansion = S0 |
| PCI Expansion | None |
| GENERAL REQUIREMENT | |
| Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
| Warranty | Standard |
| Branding | Standard AB Branding |
| SPECIAL REQUIREMENT | |
| Conformal Coat | No Conformal Coat |
| BUTTON AREA | |
| Button Area | Button Area - 2 Terminal Blocks |
| Button Area Layout | RFID reader, blank space, USB, blank space, Encoder, White PB, Grey PB, Green PB, Red PB, Blue PB, ESTOP |
| Button Area Position 1 | RFID read/write HF 13.56 MHz ISO 14443A and ISO 15693 w/ USB interface, w/ keybpard emulation (93657792) |
| Button Area Position 2 | Empty Space |
| Button Area Position 3 | USB 2.0 w/ protection cap (93657770) |
| Button Area Position 4 | Empty Space |
| Button Area Position 5 | Encoder incremntal 30 detent positions, unconstrained rotation, tactile pushbutton switch, A/B coding, 24 VDC(26140001) |
| Button Area Position 6 | Pushbutton illuminated White 1NC+1NO(26140201) |
| Button Area Position 7 | Pushbutton Opaque Gray 1NC+1NO(26140200) |
| Button Area Position 8 | Pushbutton illuminated Green 1NC+1NO(26140204) |
| Button Area Position 9 | Pushbutton illuminated RED 1NC+1NO(26140202) |
| Button Area Position 10 | Pushbutton illuminated Blue 1NC+1NO(26140205) |
| Button Area Position 11 | ESTOP traction unlock, 2NC for Safety PLC + 1 red LED (26149517) |
| Button Area Position 12 | No Selection |
| Button Area Position 13 | No Selection |