ASEM 6300PA On-Machine Panel PC

6300PA-185BCVMFDNAN-3B1AW19NNN2NN-NN1SNSC-R4NNUSNNENPWPEPGPRPBES

ASEM 6300 On Machine Panel PC , 18.5", 16:9 1920x1080, Aluminum and Glass TrueFlat, VESA, Multi-Touch,24 VDC isolated, no UPS, Fanless ,No expansion = S0, Core i3, 4GB, Windows 10 IoT LTSC (2019), M.2 2280 256 GB, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), Button Area - 2 Terminal Blocks

Product Details

FAMILY
Family6300PA-xxxB
MECHANICAL CONFIGURATION
Screen Size18.5"
Resolution16:9 1920x1080
Bezel TypeAluminum and Glass TrueFlat
Touch TypeMulti-Touch
Mount TypeVESA
Fan / No FanFanless
Power24 VDC isolated, no UPS
Long DistanceNone
HandlesSide Handles Vertical (left & Right)
Mechanical AdapterNone (VESA)
COMPUTER CONFIGURATION
Processor ClassCore i3
RAM4GB
Operating SystemWindows 10 IoT LTSC (2019)
OS Storage Install LocationStorage 1
EncryptionNone
Comm 1 PortsNone
Comm 2 PortsNone
Storage 1 (2.5" SSD)M.2 2280 256 GB
Storage 2 (2.5" SSD)No Storage
Storage 3 (CFast)No Storage
EXPANSION/SYSTEM CONFIGURATION
System ConfigurationNo expansion = S0
PCI ExpansionNone
GENERAL REQUIREMENT
SoftwareShips w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase
WarrantyStandard
BrandingStandard AB Branding
SPECIAL REQUIREMENT
Conformal CoatNo Conformal Coat
BUTTON AREA
Button AreaButton Area - 2 Terminal Blocks
Button Area LayoutRFID reader, blank space, USB, blank space, Encoder, White PB, Grey PB, Green PB, Red PB, Blue PB, ESTOP
Button Area Position 1RFID read/write HF 13.56 MHz ISO 14443A and ISO 15693 w/ USB interface, w/ keybpard emulation (93657792)
Button Area Position 2Empty Space
Button Area Position 3USB 2.0 w/ protection cap (93657770)
Button Area Position 4Empty Space
Button Area Position 5Encoder incremntal 30 detent positions, unconstrained rotation, tactile pushbutton switch, A/B coding, 24 VDC(26140001)
Button Area Position 6Pushbutton illuminated White 1NC+1NO(26140201)
Button Area Position 7Pushbutton Opaque Gray 1NC+1NO(26140200)
Button Area Position 8Pushbutton illuminated Green 1NC+1NO(26140204)
Button Area Position 9Pushbutton illuminated RED 1NC+1NO(26140202)
Button Area Position 10Pushbutton illuminated Blue 1NC+1NO(26140205)
Button Area Position 11E-Stop rotating unlock, 2NC for Saftey PLC or Safety Relay + 1NO (26149512)
Button Area Position 12No Selection
Button Area Position 13No Selection